Datasheet
Updated: Tuesday, August 10th 2021
Turntable
Contents

Overview
Turntables are used for high loads under free rotation or to support the opposite side of a structure driven by a Rotary Actuator.
The assembly of the Turntable consists of a large slewing bearing between two Vention compatible plates. The bottom plate features mounting holes that interface perfectly with Vention extrusions. The top plate also features multiple countersunk and threaded holes for all your mounting purposes. Turntables can also be used in conjunction with the Rotary Actuator v2 and act as the driven side of a rotary jig.
Applications
Technical Specifications
Nominal Tilting Play [degrees] | ±0.078 | ||
Maximum Rotational Velocity [RPM] | 4800 | ||
Maximun Radial Load [N] | 4450 | ||
Maximum Dynamic Axial Load [N] | 17800 | ||
Maximum Tilting Moment [Nm] | 813 |