Parts library

HW-FN-015-0012
M8 1.25 x 12mm Flat Head Screw
Hex drive M8 1.25 x 12mm flat head screw are made of alloy steel. Screws are black-oxide.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-015-0012 |
| Unit Price | $1.09 USD |
| Weight | 0.009 kg |
| Dimensions (L x W x H) | 12 x 16 x 16 mm |
| Material | Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.