Parts library

MO-LM-021-0001
Telescopic Slide Mounting Plate
Universal plate used to mount 450mm and 600mm telescopic rails to vention parts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Telescopic Slides |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-021-0001 |
| Unit Price | $32.10 USD |
| Weight | 0.256 kg |
| Dimensions (L x W x H) | 450 x 43 x 5 mm |
| Material | 6061 T6 |
| Surface Finish | Dark blue anodized, 6um |
$32.10 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.