Parts library

MO-CV-030-0024
Sensor Reflector Mounting Bracket for Roller Conveyor
This Reflector bracket provides protection for Keyence reflectors on our platform against falling objects and impacts from moving loads. It's designed to be installed on the c-channel of our smart o-ring conveyors, and it's also compatible with Vention extrusions. For the detailed assembly instruction please check out the following technical document.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0024 |
| Unit Price | $9.46 USD |
| Weight | 0.132 kg |
| Dimensions (L x W x H) | 45 x 42 x 59 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0018, 1 x HW-FN-031-0002, 1 x HW-WS-001-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.