Parts library

HW-WS-001-0001
M8 Washer with 16mm Outside Diameter
M8 washer for roller wheel assembly
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-WS-001-0001 |
| Unit Price | $1.17 USD |
| Weight | 0.00206 kg |
| Dimensions (L x W x H) | 1.8 x 16 x 16 mm |
| Material | Steel |
| Surface Finish | Zinc plated |
Questions about this part?
Post a question on Vention community forum for insights on this part.