Parts library

MO-CV-030-0023
Protective Bracket for Keyence PR-G M18 NPN/PNP Sensor on Roller Conveyor
This sensor bracket provides protection for Keyence sensors against falling objects and impacts from moving loads. It's designed to be installed on the c-channel of our smart o-ring conveyors, and it's also compatible with Vention extrusions. The Keyence sensors on our platform can be installed inside this bracket. For the detailed assembly instruction please check out the following technical document.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Smart O-Ring Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0023 |
| Unit Price | $11.86 USD |
| Weight | 0.184 kg |
| Dimensions (L x W x H) | 72 x 22.4 x 95.5 mm |
| Material | Steel |
| Surface Finish | Black |
| Associated Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0018, 1 x HW-FN-031-0002, 1 x HW-WS-001-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.