Heavy Duty Enclosed Timing Belt Actuator, 2295mm Length
$4,768.22 USD
Ships in 3 days
Vention's updated enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. This heavy duty version has two bearings in the guiding system, increasing its load capacity over the standard MO-LM-026-XXXX. The new version adds new mounting options, improved shaft design, and magnetic retention of the steel cover. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Length:
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-027-2295__2 |
Weight | 37.097588 kg |
Dimensions (L x W x H) | 2542.5 x 270.0 x 112.5 mm |
Unit Price | $4,768.22 USD |
Material | Aluminum, Steel |
Surface finish | Blue Anodized, 10 um |
Associated Fasteners | 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0022 , 12 x HW-FN-031-0001 |
Light-Duty Fasteners | 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0016 , 12 x HW-FN-031-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 1200 N |
Load Capacity | 5000 N |
Stroke | 2050 mm |
Repeatability | 0.025 mm |
Max Linear Speed | 2500 mm/s |
Max Acceleration | 2000 mm/s2 |
Displacement Ratio | 208 mm/turn |
Compatible Parts
180x135mm Gantry Plate
MO-LM-001-0029
225x225 Gantry Plate
MO-LM-001-0031
GF Nylon Concentric Roller
MO-LM-001-0028
225x180mm Gantry Plate
MO-LM-001-0030
Profile Slider
MO-LM-008-0001
GF Nylon Eccentric Roller
MO-LM-001-0027
Timing Belt Actuator (630mm)
MO-LM-016-0630 v2
Timing Belt Actuator (675mm)
MO-LM-016-0675 v2
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
16mm Linear Bearing with Housing
MO-LM-010-0001