Parts library

HW-FN-002-0008
M8 Drop-in T-nut with M5 set screw
M8 x 1.25 threaded zinc plated t-nut with M5 set screw. This t-nut will allow users to tighten in place and prevent sliding. Perfect for using with knobs or ratchet handles for removable assemblies, making it easy to replace the knob or handle in the same spot without any further adjustment.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-002-0008 |
| Unit Price | $1.18 USD |
| Weight | 0.01 kg |
| Dimensions (L x W x H) | 21 x 13 x 8 mm |
| Material | Steel |
| Surface Finish | Clear Zinc Plated |
Questions about this part?
Post a question on Vention community forum for insights on this part.