🌟📢🌟 Join The Vention Community! A new space to discuss all things industrial automation.
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9

M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9

$1.31 USD
Ships next day
Standard hex socket head M10 x 1.5 mm thread, 35 mm long. Screw has a black oxide finish and the grade is 12.9.
Length:
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number HW-FN-019-0035
Weight 0.03 kg
Dimensions (L x W x H) 45.0 x 16.0 x 16.0 mm
Unit Price $1.31 USD
Material Alloy Steel
Surface finish Black Oxide
Have a question about this part?
Ask in the forum! Go to the forum