Franka Emika Panda Mounting Plate
$267.08 USD
Ships next day
Vention's mounting plate for Franka Emika's Panda
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-013-0001 |
Weight | 1.197 kg |
Dimensions (L x W x H) | 225.0 x 255.0 x 16.0 mm |
Unit Price | $267.08 USD |
Material | 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0018 |
Compatible Parts
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585