Enclosed Timing Belt Actuator, 3330mm Length

Enclosed Timing Belt Actuator, 3330mm Length

$4,649.90 USD
Ships in 3 days
Vention's updated enclosed timing belt actuator is an all-in-one solution. This product includes the guideways and sensor mounts already built into the system and features a dust resistant design with no pinch points. The new version adds new mounting options, improved shaft design, and magnetic retention of the steel cover. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Length:
Quantity:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-026-3330__2
Weight 44.805286 kg
Dimensions (L x W x H) 3575.5 x 180.0 x 112.5 mm
Unit Price $4,649.90 USD
Material Aluminum, Steel
Surface finish Blue Anodized, 10 um
Associated Fasteners 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0022 , 6 x HW-FN-031-0001
Light-Duty Fasteners 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0016 , 6 x HW-FN-031-0001

Technical Specifications

Spec Attribute Spec Value
Max Output Force 1200 N
Load Capacity 3300 N
Stroke 3205 mm
Repeatability 0.025 mm
Max Linear Speed 2500 mm/s
Max Acceleration 2000 mm/s2
Displacement Ratio 208 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum