Dual Gantry Enclosed Timing Belt, 2295mm Length

Dual Gantry Enclosed Timing Belt, 2295mm Length

$4,771.23 USD
Ships in 3 days
Vention's updated dual gantry enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. The addition of a second gantry and profile bearing allows for higher load capacities and more customizability in design. The new version adds new mounting options, improved shaft design, and magnetic retention of the steel cover. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Length:
Quantity:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-040-2295__2
Weight 36.456318 kg
Dimensions (L x W x H) 2540.5 x 178.0 x 112.5 mm
Unit Price $4,771.23 USD
Material Aluminum, Steel
Surface finish Blue Anodized, 10 um
Associated Fasteners 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0022 , 12 x HW-FN-031-0001
Light-Duty Fasteners 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0016 , 12 x HW-FN-031-0001

Technical Specifications

Spec Attribute Spec Value
Max Output Force 200 N
Load Capacity 5000 N
Repeatability ±0.025 mm
Max Linear Speed 2500 mm/s
Displacement Ratio 208 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum