45mm x 45mm Aluminum Gusset with Locators
$9.94 USD
Ships next day
Vention’s high-precision gussets are designed to be combined with Vention’s extrusions, creating high-performance assemblies. They have been engineered with self-positioning “V-shape” locators, enabling precision assembly that cannot typically be done with conventional extrusion system.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-HP-003-0001 |
Weight | 0.078 kg |
Dimensions (L x W x H) | 42.0 x 44.0 x 44.0 mm |
Unit Price | $9.94 USD |
Material | Aluminum |
Surface finish | Dark Blue Powder Coat |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Bending Strength | 112 Nm |
Friction Strength | 2100 N |
Torsion Strength | 10 Nm |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585