![5mm Hex Bit - 65mm Long](https://assets.vention.io/parts/images/HW-TL-006-0001/5mm-hex-bit-65mm-long.png)
5mm Hex Bit - 65mm Long
$4.87 USD
Ships next day
5mm hex bit for impact driver.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TL-006-0001 |
Weight | 0.015 kg |
Dimensions (L x W x H) | 65.0 x 7.0 x 7.0 mm |
Unit Price | $4.87 USD |
Material | S2 Alloy |
Compatible Parts
![5mm T-Handle Hex Key 5mm T-Handle Hex Key](https://assets.vention.io/parts/images/HW-TL-002-0001/thumb_5mm-t-handle-hex-key.png)
5mm T-Handle Hex Key
HW-TL-002-0001
![M8 Helicoidal Tap Handle M8 Helicoidal Tap Handle](https://assets.vention.io/parts/images/HW-TL-003-0001/thumb_m8-helicoidal-tap-handle.png)
M8 Helicoidal Tap Handle
HW-TL-003-0001
![Steel Plate for Dial Indicator Steel Plate for Dial Indicator](https://assets.vention.io/parts/images/HW-TL-013-0001/thumb_steel-plate-for-dial-indicator.png)
Steel Plate for Dial Indicator
HW-TL-013-0001
![M8 x 1.25mm Helicoidal Tap M8 x 1.25mm Helicoidal Tap](https://assets.vention.io/parts/images/HW-TL-001-0001/thumb_m8-x-1-25mm-helicoidal-tap.png)
M8 x 1.25mm Helicoidal Tap
HW-TL-001-0001
![Compact Grease Gun for Grease Tube Compact Grease Gun for Grease Tube](https://assets.vention.io/parts/images/HW-TL-005-0001/thumb_compact-grease-gun-for-grease-tube.png)
Compact Grease Gun for Grease Tube
HW-TL-005-0001
![Compact Grease Gun with Right Angle Connection Compact Grease Gun with Right Angle Connection](https://assets.vention.io/parts/images/HW-TL-005-0002/thumb_compact-grease-gun-with-right-angle-connection.png)
Compact Grease Gun with Right Angle Connection
HW-TL-005-0002
![Tap Cleaning Brush Tap Cleaning Brush](https://assets.vention.io/parts/images/HW-TL-009-0001/thumb_tap-cleaning-brush.png)
Tap Cleaning Brush
HW-TL-009-0001
![Extrusion Tapping Kit Extrusion Tapping Kit](https://assets.vention.io/parts/images/HW-TL-001-0000/thumb_extrusion-tapping-kit.png)
Extrusion Tapping Kit
HW-TL-001-0000
![Rack and Pinion Installation Tool Rack and Pinion Installation Tool](https://assets.vention.io/parts/images/HW-TL-004-0001/thumb_rack-and-pinion-installation-tool.png)
Rack and Pinion Installation Tool
HW-TL-004-0001