![Steel Plate for Dial Indicator](https://assets.vention.io/parts/images/HW-TL-013-0001/steel-plate-for-dial-indicator.png)
Steel Plate for Dial Indicator
$10.66 USD
Ships next day
This steel plate can be installed on Vention extrusions and your dial indicator's magnetic base can be attached to this plate for doing alignment process in some applications.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TL-013-0001 |
Weight | 0.332 kg |
Dimensions (L x W x H) | 88.0 x 88.0 x 6.0 mm |
Unit Price | $10.66 USD |
Material | Steel |
Surface finish | Black powder coat |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-015-0016 |
Compatible Parts
![5mm T-Handle Hex Key 5mm T-Handle Hex Key](https://assets.vention.io/parts/images/HW-TL-002-0001/thumb_5mm-t-handle-hex-key.png)
5mm T-Handle Hex Key
HW-TL-002-0001
![M8 Helicoidal Tap Handle M8 Helicoidal Tap Handle](https://assets.vention.io/parts/images/HW-TL-003-0001/thumb_m8-helicoidal-tap-handle.png)
M8 Helicoidal Tap Handle
HW-TL-003-0001
![5mm Hex Bit - 65mm Long 5mm Hex Bit - 65mm Long](https://assets.vention.io/parts/images/HW-TL-006-0001/thumb_5mm-hex-bit-65mm-long.png)
5mm Hex Bit - 65mm Long
HW-TL-006-0001
![M8 x 1.25mm Helicoidal Tap M8 x 1.25mm Helicoidal Tap](https://assets.vention.io/parts/images/HW-TL-001-0001/thumb_m8-x-1-25mm-helicoidal-tap.png)
M8 x 1.25mm Helicoidal Tap
HW-TL-001-0001
![Compact Grease Gun for Grease Tube Compact Grease Gun for Grease Tube](https://assets.vention.io/parts/images/HW-TL-005-0001/thumb_compact-grease-gun-for-grease-tube.png)
Compact Grease Gun for Grease Tube
HW-TL-005-0001
![Compact Grease Gun with Right Angle Connection Compact Grease Gun with Right Angle Connection](https://assets.vention.io/parts/images/HW-TL-005-0002/thumb_compact-grease-gun-with-right-angle-connection.png)
Compact Grease Gun with Right Angle Connection
HW-TL-005-0002
![Tap Cleaning Brush Tap Cleaning Brush](https://assets.vention.io/parts/images/HW-TL-009-0001/thumb_tap-cleaning-brush.png)
Tap Cleaning Brush
HW-TL-009-0001
![Extrusion Tapping Kit Extrusion Tapping Kit](https://assets.vention.io/parts/images/HW-TL-001-0000/thumb_extrusion-tapping-kit.png)
Extrusion Tapping Kit
HW-TL-001-0000
![Rack and Pinion Installation Tool Rack and Pinion Installation Tool](https://assets.vention.io/parts/images/HW-TL-004-0001/thumb_rack-and-pinion-installation-tool.png)
Rack and Pinion Installation Tool
HW-TL-004-0001