vention-logo-sm
Parts library
45x90mm 45 Degree Inline Connector with Locators
ST-HP-003-0010

45x90mm 45 Degree Inline Connector with Locators

Vention

Vention's 45x90mm 45-degree inline connector allows easy mounting of a 45x90mm Vention extrusion at an angle directly inline with another extrusion. The connector also features Vention self-positioning V-Shape locators, enabling precision assembly that cannot typically be done with conventional extrusion systems.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Designing with T-Slot Aluminum Extrusions

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-HP-003-0010
Unit Price$37.68 USD
Weight0.285 kg
Dimensions (L x W x H)90 x 45 x 51 mm
Material6061-T6 Aluminum
Surface FinishDark Blue Anodized, 6um
Associated Fasteners4 x HW-FN-003-0018, 4 x HW-FN-002-0001

PartsQuantity
PartsPart NumberQty
M8 x 18mm ScrewHW-FN-003-00184View
M8 Drop-in Spring Loaded T-NutHW-FN-002-00014View

$37.68 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.