Community Designs
Vacuum End-of-Arm Tooling (EOAT)

Vacuum End-of-Arm Tooling (EOAT)

Community design

Design of an end-of-arm tool that can be used to pick up large cardboard boxes or separators for palletizing. The design includes Piab suction cups that can be re-arranged depending on the application requirements. This end-of-arm tooling is designed for a UR10 robot.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-35476 v6
Weight1.63 kg
Dimensions (L x W x H)315 x 450 x 35 mm
ApplicationOther Equipment
Assembly Time01:03

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 22.5x22.5mm (270mm) Aluminum Extrusion image
22.5x22.5mm (270mm) Aluminum ExtrusionST-EXT-006-0270 - 270 X 22 X 22 mmShips next day
4
Part 22.5x22.5mm (450mm) Aluminum Extrusion image
22.5x22.5mm (450mm) Aluminum ExtrusionST-EXT-006-0450 - 450 X 22 X 22 mmShips next day
2
Part Cobot End Effector Plate image
Cobot End Effector PlateST-RB-004-0001 - 112 X 112 X 12 mmShips next day
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
9
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips in 12 days
9
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
5
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
2
Part 90 Degree Inside Corner Bracket for 22.5 x 22.5 mm Extrusions image
90 Degree Inside Corner Bracket for 22.5 x 22.5 mm ExtrusionsHW-FN-006-0001__2 - 36 X 13 X 36 mmShips next day
12

$201.17 USD

Similar Parts