vention-logo-sm
Community Designs
Telescopic Universal Robots Stand for UR10e, with caster wheels and docking2

Telescopic Universal Robots Stand for UR10e, with caster wheels and docking2

Community design

Telescopic Universal Robots stand for UR10e with caster wheels.. Robot arm stand is mounted on 4 swivel caster wheel with brakes. Vention is a certified partner of Universal Robots. For applications where the robot extends beyond the base's perimeter, make sure the resulting center of mass does not compromise assembly stability. Contact support@vention.io for technical support. (customized)

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-233892
Weight46.21 kg
Dimensions (L x W x H)1043 x 1012 x 1313 mm
ApplicationManufacturing
Assembly Time05:06

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
6
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
4
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
2
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
4
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 45x90mm (1035mm) Aluminum Extrusion image
45x90mm (1035mm) Aluminum ExtrusionST-EXT-002-1035 - 1035 X 45 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
2
Part 1x2 Hole Aluminum Assembly Plate image
1x2 Hole Aluminum Assembly PlateST-GP-001-0016 - 6 X 88 X 43 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
22
Part 225x225mm UR10e/UR16e Mounting plate, for Universal Robots image
225x225mm UR10e/UR16e Mounting plate, for Universal RobotsST-RB-001-0009 - 225 X 225 X 22 mmObsolete
1
Part Locating Fixture with Quick Release Pin image
Locating Fixture with Quick Release PinST-SP-009-0002__2 - 43 X 88 X 142 mmShips next day
2
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image
Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mmObsolete
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
190
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
17
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
161
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
5
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
9
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
5

$2,809.42 USD

Similar Parts