Official Design Library
.png)
Telescopic Robot Pedestal Compatible with URe series/CRX
Vention robotic arm telescopic base compatible with Universal Robots URe series and Fanuc CRX designed with t-slot aluminum extrusions and leveling caster wheels, with center point for the robot base plate at a robot base height ranging from 830mm to 1700mm. Anchoring required based on robot used, loads and application. Please contact our technical team in case of support needed. Robot not included.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RB-288108 v15 |
| Weight | 78.76 kg |
| Dimensions (L x W x H) | 488 x 337 x 830 mm |
| Application | Manufacturing |
| Assembly Time | 02:30 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | MachineMotion AICE-CL-030-1500 - 470 X 337 X 206 mm | 1 |
![]() | 25 | |
![]() | 1 | |
![]() | Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 inST-RB-033-0002 - 150 X 20 X 150 mmShips next day | 1 |
![]() | 39 | |
![]() | 39 | |
![]() | 1 | |
![]() | 1 |


.png)




