vention-logo-sm
Official Design Library
Straight O-Ring Conveyor with AC Motor and VFD kit

Straight O-Ring Conveyor with AC Motor and VFD kit

Vention official

Modular powered straight O-ring roller conveyor section with a total length of 1575mm and a width of 585mm, powered by our AC motor and VFD kits. The height of the roller conveyor segment can be customized to suit your application's needs. Use this segment in conjunction with our other O-ring roller conveyor modules to customize the conveyor's layout to your application and factory floor specifications. Motors, sensors and control modules included. MachineMotion not included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-396697
Weight113.09 kg
Dimensions (L x W x H)1580 x 688 x 596 mm
ApplicationMaterial Handling
Assembly Time04:41

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 Cable for Digital I/O Module v2  - Female to 3x Female (5m) image
M12 Cable for Digital I/O Module v2 - Female to 3x Female (5m)CE-CA-051-5000 - 110 X 110 X 30 mmShips next day
2
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Diffuse Keyence PR-G  M18 NPN/PNP Sensor (Sn 500) image
Diffuse Keyence PR-G M18 NPN/PNP Sensor (Sn 500)CE-SN-007-0007 - 110 X 110 X 30 mmShips next day
3
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
18
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part Motor Adaptor for O-Ring Conveyor image
Motor Adaptor for O-Ring ConveyorMO-CV-029-0001 - 92 X 85 X 85 mmShips next day
2
Part Straight 2-Zone O-Ring Conveyor (1575mm L x 585mm W) image
Straight 2-Zone O-Ring Conveyor (1575mm L x 585mm W)MO-CV-030-0001 - 1575 X 675 X 199 mmShips next day
1
Part C-Channel Segment for Roller Conveyor (1575mm Length) image
C-Channel Segment for Roller Conveyor (1575mm Length)MO-CV-030-0003__2 - 1575 X 45 X 90 mmComing soon
2
Part Extrusion Mounting Bracket for Roller Conveyor (Angle Adjustable) image
Extrusion Mounting Bracket for Roller Conveyor (Angle Adjustable)MO-CV-030-0006__2 - 180 X 49 X 112 mmComing soon
4
Part Floor Anchoring Bracket for Roller Conveyor (Height Adjustable) image
Floor Anchoring Bracket for Roller Conveyor (Height Adjustable)MO-CV-030-0007 - 145 X 48 X 228 mmShips next day
4
Part 1/2 HP AC Motor and VFD Kit, Canada and USA image
1/2 HP AC Motor and VFD Kit, Canada and USAMO-SM-022-0000 - 385 X 215 X 170 mmShips next day
2
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
4
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
4
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
4
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
3
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
1
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part 1x IO Module E-Stop PowerOff Plug (CE-SA-006-0001) image
1x IO Module E-Stop PowerOff Plug (CE-SA-006-0001)IMP-796893_809093 - 204 X 204 X 204 mmShips next day
2
Part Control Device Safety Adapter (mm v1.x, mm v2.x) image
Control Device Safety Adapter (mm v1.x, mm v2.x)CE-SA-006-0001 - 94 X 39 X 24 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
62
Part M8 Drop-in T-nut with M5 set screw image
M8 Drop-in T-nut with M5 set screwHW-FN-002-0008 - 21 X 13 X 8 mmShips next day
13
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
42
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
87
Part M8 X1.25 Serrated Flange Locknut image
M8 X1.25 Serrated Flange LocknutHW-FN-031-0002 - 17 X 17 X 8 mmShips next day
47
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
9
Part M8 Split Lock Washer, with 12.7mm OD image
M8 Split Lock Washer, with 12.7mm ODHW-WS-001-1003 - 12 X 12 X 2 mmShips next day
47
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1

$6,126.30 USD

Similar Parts