Community Designs

Rigid base frame
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-97861 v2 |
| Weight | 51.92 kg |
| Dimensions (L x W x H) | 1542 x 1024 x 1051 mm |
| Application | Other Equipment |
| Assembly Time | 06:28 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 8 | |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day | 8 |
![]() | 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day | 8 |
![]() | 8 | |
![]() | 4 | |
![]() | 239 | |
![]() | 239 |







