Community Designs

Personal protection barrier
Personal protection barrier
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-SF-79606 |
| Weight | 57.76 kg |
| Dimensions (L x W x H) | 1575 x 720 x 1986 mm |
| Application | Manufacturing |
| Assembly Time | 02:31 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 2 | |
![]() | 3 | |
![]() | 3 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 10 |
![]() | 2 | |
![]() | 1 | |
![]() | Aluminum Mounting Foot ST-SP-005-0001 - 43 X 135 X 45 mm | 3 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.3623 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.4284 m² | 1 |
![]() | Polycarbonate Panel, Clear 0.22'' [5.59mm]ST-PN-004-0001 - 1.1757 m² | 1 |
![]() | 66 | |
![]() | 66 |





![Part Polycarbonate Panel, Clear 0.22'' [5.59mm] image](https://assets.vention.io/parts/images/ST-PN-004-0001/polycarbonate-panel-clear-0-22-5-59mm.png)

