vention-logo-sm
Community Designs
NEFF - Bin Picking Frame

NEFF - Bin Picking Frame

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-249730
Weight114.65 kg
Dimensions (L x W x H)1462 x 1440 x 2389 mm
ApplicationManufacturing
Assembly Time07:50

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
10
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (1170mm) Aluminum Extrusion image
45x45mm (1170mm) Aluminum ExtrusionST-EXT-001-1170 - 1170 X 45 X 45 mmShips next day
1
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
2
Part 45x90mm (1035mm) Aluminum Extrusion image
45x90mm (1035mm) Aluminum ExtrusionST-EXT-002-1035 - 1035 X 45 X 90 mmShips next day
2
Part 45x90mm (1260mm) Aluminum Extrusion image
45x90mm (1260mm) Aluminum ExtrusionST-EXT-002-1260 - 1260 X 45 X 90 mmShips next day
2
Part 90x90mm (1170mm) Aluminum Extrusion image
90x90mm (1170mm) Aluminum ExtrusionST-EXT-005-1170 - 1170 X 90 X 90 mmShips next day
2
Part 90x90mm (1260mm) Aluminum Extrusion image
90x90mm (1260mm) Aluminum ExtrusionST-EXT-005-1260 - 1260 X 90 X 90 mmShips next day
2
Part 90x90mm (2295mm) Aluminum Extrusion image
90x90mm (2295mm) Aluminum ExtrusionST-EXT-005-2295 - 2295 X 90 X 90 mmShips next day
2
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
6
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
4
Part 90 Degree Joint Aluminum Assembly Plate, with Locators image
90 Degree Joint Aluminum Assembly Plate, with LocatorsST-HP-001-0001 - 6 X 133 X 133 mmShips in 3 days
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
5
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
9
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
8
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips in 2 days
2
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part Cobot Pedestal, 945 mm image
Cobot Pedestal, 945 mmST-RB-033-0945 - 315 X 315 X 945 mmObsolete
1
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
4
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
289
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
60
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
229
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
2
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$4,529.10 USD

Similar Parts