
Cobot Pedestal, 945 mm
$1,161.17 USD
Ships next day
Vention's cobot pedestal is a go to option for static mounting of the Doosan H series, Fanuc CRX 10 and 20, and UR 10 & 16 can all be bolted directly to the top plate of the pedestal. Many other robots can be installed by using one of Vention's standard Robot Plates. The pedestal must be attached to a sturdy extrusion frame or anchored directly to the floor using 1/2 in. anchors found in the mounting kit ST-RB-033-0002. If mounted to a Vention extrusion frame the pedestal must be attached using the twelve M8 fasteners included torqued to 13-15Nm. If the pedestal is to be floor mounted directly, follow the instructions found on the product page of ST-RB-033-0002. The pedestal is available in heights of 585mm, 945mm, and 1215mm. It includes T-slot faces for accessories mounting and a mobile base can be added for applications where maximum agility is needed. See the 2D Drawing for assembly and installation instructions.
Included fasteners:
12 x
HW-FN-002-0001
12 x
HW-FN-003-0018
Select dimension:
Length:
x 315.0 mm x 945.0 mm
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-033-0945 |
Weight | 29.5218 kg |
Dimensions (L x W x H) | 315.0 x 315.0 x 945.0 mm |
Unit Price | $1,161.17 USD |
Material | Aluminum |
Surface finish | Dark Blue Anodized, 10um |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 2550 N |
Max Torque | 1700 Nm |
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-033-0945 |
Weight | 29.5218 kg |
Dimensions (L x W x H) | 315.0 x 315.0 x 945.0 mm |
Unit Price | $1,161.17 USD |
Material | Aluminum |
Surface finish | Dark Blue Anodized, 10um |
Associated Fasteners | 12 x HW-FN-002-0001 , 12 x HW-FN-003-0018 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Load Capacity | 2550 N |
Max Torque | 1700 Nm |
Compatible Parts

45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

UR Control Box Mounting Bracket
ST-RB-002-0001 v2

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

45mm x 90mm Aluminum Gusset with Locators
ST-HP-003-0005

67.5mm x 67.5mm Aluminum Gusset with Locators
ST-HP-003-0007

Ergonomic Handle
HW-HD-001-0001 v2