Community Designs

Inverted UR10 Frame
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-266187 v23.38.3 |
| Weight | 139.46 kg |
| Dimensions (L x W x H) | 1919 x 1829 x 2303 mm |
| Application | Other Equipment |
| Assembly Time | 01:55 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 6 | |
![]() | 2 | |
![]() | 4 | |
![]() | 2 | |
![]() | 1 | |
![]() | 2 | |
![]() | 6 | |
![]() | 45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm | 8 |
![]() | 42 | |
![]() | 42 |





