Community Designs

Industrial shelving, 2070mm (3 Shelves)
Industrial shelving unit with 2070mm height, 585mm depth and 990mm width and 3 shelves.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-SR-3408 v4 |
| Weight | 51.42 kg |
| Dimensions (L x W x H) | 620 x 1025 x 2123 mm |
| Application | Assembly |
| Assembly Time | 05:40 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | 4 | |
![]() | 10 | |
![]() | 10 | |
![]() | 8 | |
![]() | L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day | 32 |
![]() | 8 | |
![]() | 206 | |
![]() | 206 |






