Official Design Library
.png)
GoFa12 Drawer System for Machine Tending
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | MF-RC-424705 |
| Weight | 442.63 kg |
| Dimensions (L x W x H) | 1514 x 1948 x 2074 mm |
| Application | Manufacturing |
| Assembly Time | 09:17 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | Schunk MTB Dual Gripper 8mm Jaw Stroke Pneumatic Gripper KitPR-SK-200-0208 - 206 X 96 X 117 mm | 1 |
![]() | 1 | |
![]() | 1 | |
![]() | 4 | |
![]() | 1 | |
![]() | 4 | |
![]() | 13 | |
![]() | 26 | |
![]() | 9 |



.png)






