
Schunk MTB Dual Gripper 8mm Jaw Stroke Pneumatic Gripper Kit
The SCHUNK MTB (JGP-P 80-1) double pneumatic gripper has a closing gripping force of 550 N, an opening force of 610 N and a stroke per jaw of 8 mm. It uses a digital IO as its communication interface. It is directly compatible with the ISO50 cobots (UR3e, UR7e, UR12e, UR16e, CRX5iA, CRX10iA/L, CRX10iA, CRX20iA/L, CRX30iA, GoFa5, GoFa10, GoFa12). It is compatible with ISO80 tool flange cobots (UR20, UR30) by using MO-GR-015-0080. The gripper comes with the necessary components to connect it directly to the robot and two machinable fingers.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| MTB Software Manual for ABB 1 | |
| Double Gripper JGP-P 80 Catalog section | |
| MTB Catalog section 2 | |
| MTB DG-JGP-P Operating Manual 1 | |
| MTB Software Manual for Universal Robots 1 | |
| MTB Software Manual for FANUC CRX 1 | |
| Universal Robots URcap plug-in for MTB 1 | |
| FANUC CRX plugin for MTB 1 | |
| ABB add-in Co-act EGP-C and MTB for ABB OmniCore 1 | |
| Applications kits MTB Flyer 3 | |
| Product overview GT-AT 2025 1 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SK-200-0208 |
| Unit Price | $4,418.46 USD |
| Weight | 2.1 kg |
| Dimensions (L x W x H) | 206 x 96 x 117 mm |
| Material | Aluminium |
| Surface Finish | Machined |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Repeatability | 0.01 mm |
$4,418.46 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.