Parts library

ST-RB-028-0025
OnRobot Cable Kit for ABB GoFa
ABB Omnicore Ethernet I/P option required. This OnRobot Cable Kit for Modbus TCP communication will allow you to use OnRobot's end-of-arm tools directly through the tool I/O of the robot. Compatible with ABB GoFa Cobots. Comes with a 1m extension.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| ABB Omnicore Basic Training OR-ROABOBT-VB01 EN |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-028-0025 |
| Unit Price | $409.00 USD |
| Weight | 0.085 kg |
| Dimensions (L x W x H) | 180 x 120 x 20 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.