Community Designs
Gauge_Pin_Stand

Gauge_Pin_Stand

Community design

Small stand to hold gauge pin sets.

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-121270
Weight18.65 kg
Dimensions (L x W x H)664 x 484 x 959 mm
ApplicationOther Equipment
Assembly Time01:34

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
4
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
4
Part 3-Way Extrusion End Connector with Panel Cutouts image
3-Way Extrusion End Connector with Panel CutoutsST-GP-004-0001 - 49 X 49 X 49 mm
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
8
Part M8 Countersink Hole for 3/8 inch Panels image
M8 Countersink Hole for 3/8 inch PanelsST-PN-010-0008 - 0 X 0 X 0 mm
8
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.2835 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
26
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
17
Part M8 x 30mm Screw image
M8 x 30mm ScrewHW-FN-003-0030 - 30 X 13 X 35 mmShips next day
13
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
9

$628.88 USD

Similar Parts