vention-logo-sm
Official Design Library
Franka FR3 Table

Franka FR3 Table

Vention official

This Vention robot workstation is designed to support a single Franka Emika FR3 collaborative robot in a stable, high-precision environment. Anchored directly to the floor, the frame provides a compact and rigid structure with a footprint of 1530 mm x 720 mm and a working height of 790 mm. The tabletop is made entirely from t-slot aluminum extrusions, offering exceptional modularity for easy mounting, fixturing, and process customization. A 5U rack is integrated below the surface for safe and organized controller installation, with modular options for reconfiguration or removal. Ideal for permanent workcells where flexibility meets stability.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-PP-445309
Weight96.31 kg
Dimensions (L x W x H)759 x 1704 x 1610 mm
ApplicationAssembly
Assembly Time07:03

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0003 - 29 X 29 X 91 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
1
Part 180 x 22.5mm Plastic End Cap, For Table Top Extrusion image
180 x 22.5mm Plastic End Cap, For Table Top ExtrusionHW-EC-009-0001 - 180 X 22 X 11 mmShips next day
8
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Franka Robotics FR3 with Franka Hand image
Franka Robotics FR3 with Franka HandPR-FR-003-0000 - 1200 X 800 X 1000 mmShips next day
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
4
Part 45x45mm (675mm) Aluminum Extrusion image
45x45mm (675mm) Aluminum ExtrusionST-EXT-001-0675 - 675 X 45 X 45 mmShips next day
4
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
2
Part 45x45mm (1440mm) Aluminum Extrusion image
45x45mm (1440mm) Aluminum ExtrusionST-EXT-001-1440 - 1440 X 45 X 45 mmShips next day
4
Part 180x22.5mm (1530mm) Table Top Extrusion image
180x22.5mm (1530mm) Table Top ExtrusionST-EXT-009-1530 - 1530 X 180 X 22 mmShips next day
4
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
5
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
37
Part Franka Robotics Mounting Plate image
Franka Robotics Mounting PlateST-RB-013-0001 - 225 X 255 X 16 mmShips in 5 days
1
Part 5U Rack-Mount Server Bracket V2 image
5U Rack-Mount Server Bracket V2ST-SP-006-0005__2 - 222 X 22 X 44 mmShips next day
2
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.1016 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
142
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
113
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
21
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
13
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image4

$34,090.03 USD

Similar Parts