5U Rack-Mount Server Bracket V2
$32.22 USD
Ships next day
Rack-mount bracket suitable to build standard 19-inch rack spaces when two are installed between two extrusion spaced 495mm apart. Contains 5 sets of M6 X 1mm mounting holes with rack unit spacing. Rack-mount brackets can be directly mounted on Vention’s extrusion profiles with 2X M8 X 1.25mm screws.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-006-0005__2 |
Weight | 0.319 kg |
Dimensions (L x W x H) | 222.25 x 22.5 x 44.0 mm |
Unit Price | $32.22 USD |
Material | Steel |
Surface finish | Black powder coat |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0014 , 10 x HW-FN-005-0010 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 , 10 x HW-FN-005-0010 |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585