vention-logo-sm
Official Design Library
Franka FR3 Fixed Pedestal 945mm

Franka FR3 Fixed Pedestal 945mm

Vention official

This fixed pedestal is a compact, floor-anchored solution engineered for collaborative robots in high-precision or space-constrained environments. With a small footprint of 405 mm x 405 mm and a height of 950 mm from the floor to the robot base, it provides a stable and ergonomic mounting position. Built from heavy-duty aluminum extrusions, the pedestal ensures long-term rigidity and durability. The controller mount is included on the pedestal for efficient integration and can be removed or reconfigured as needed. Ideal for permanent installations where reliability and flexibility are key.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-PP-445319
Weight69.57 kg
Dimensions (L x W x H)787 x 405 x 1759 mm
ApplicationAssembly
Assembly Time04:33

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
4
Part Franka Robotics FR3 with Franka Hand image
Franka Robotics FR3 with Franka HandPR-FR-003-0000 - 1200 X 800 X 1000 mmShips next day
1
Part 45x45mm (225mm) Light Aluminum Extrusion image
45x45mm (225mm) Light Aluminum ExtrusionST-EXT-101-0225 - 225 X 45 X 45 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
4
Part Franka Robotics Mounting Plate image
Franka Robotics Mounting PlateST-RB-013-0001 - 225 X 255 X 16 mmShips in 5 days
1
Part Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 in image
Cobot Pedestal Wedge Anchors (Bag of 8), 1/2 x 4 1/2 inST-RB-033-0002 - 150 X 20 X 150 mmShips next day
1
Part Heavy Duty Cobot Pedestal, 945 mm image
Heavy Duty Cobot Pedestal, 945 mmST-RB-033-0945__2 - 405 X 405 X 855 mmShips next day
1
Part 5U Rack-Mount Server Bracket V2 image
5U Rack-Mount Server Bracket V2ST-SP-006-0005__2 - 222 X 22 X 44 mmShips next day
2
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
34
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
17
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
13
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
21

$32,928.34 USD

Similar Parts
    Franka FR3 Fixed Pedestal 945mm | Vention