Community Designs

FANUC CRX Piédestal mobile
Mobile pedestal with FANUC CRX-10iA/L. Custom mounting brackets are installed on the pedestal to fix the controller and the pendant. Four (4) caster wheels can allow the operator to easily move the pedestal. All parts shown are included. This configuration is for collaborative use only. If you want to use the robot at full speed, please contact Vention to confirm the stability of the pedestal.
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | AS-PP-248078 |
| Weight | 46.43 kg |
| Dimensions (L x W x H) | 900 x 918 x 790 mm |
| Application | Assembly |
| Assembly Time | 03:05 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 4 | |
![]() | Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg CapacityMO-WL-003-0002 - 125 X 90 X 104 mmShips next day | 4 |
![]() | 2 | |
![]() | 2 | |
![]() | 2 | |
![]() | 20 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | Premium Caster Wheel Mounting Plate for MO-WL-003-0002ST-SP-010-0002 - 90 X 90 X 11 mm | 4 |
![]() | 99 | |
![]() | 30 | |
![]() | 71 |












