Official Design Library
CRX-30iA Telescopic Column Rapid Series Palletizer 3
Deploy Vention's CRX30iA palletizer machine within days to your end of line packaging operations. Designed with a telescopic column and compact base, it includes the hardware and software required to palletize side by side at high throughputs. Configure your machine and increase your production!
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | PZ-CB-490580 |
| Weight | 741.13 kg |
| Dimensions (L x W x H) | 1933 x 3340 x 2385 mm |
| Application | Packaging |
| Assembly Time | 11:51 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 1 | |
![]() | 34 | |
![]() | 13 | |
![]() | 21 | |
![]() | M12 x 1.75 x 50 mm Standard Hex Socket Head, Class 12.9HW-FN-034-0050 - 62 X 18 X 18 mmShips in 3 days | 5 |
Ready to Operate Support BundleRapid Series Deployment
Rapid Series Palletizer includes:
- Vention’s Palletizer MachineApp
- Remote Support 1-Year Subscription
- Remote View 2
- MachineAnalytics




.png)

.png)






