vention-logo-sm
Community Designs
Conveyor Section with Reject Pusher

Conveyor Section with Reject Pusher

Community design

Conveyor with air-actuated reject pusher

Spec AttributeSpec Value
Technical Specifications
Design NumberMH-CV-424692
Weight16.80 kg
Dimensions (L x W x H)312 x 548 x 652 mm
ApplicationMaterial Handling
Assembly Time01:09

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 100mm Stroke image
Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 100mm StrokeHW-AR-102-0100 - 250 X 172 X 110 mmShips next day
1
Part Timing Belt Conveyor V2, 315mm Length image
Timing Belt Conveyor V2, 315mm LengthMO-CV-013-0315__2 - 538 X 67 X 97 mmShips next day
1
Part Right Angle Reduction Gearbox, 5:1 image
Right Angle Reduction Gearbox, 5:1MO-PT-001-0003 - 183 X 86 X 136 mmShips next day
1
Part 68mm NEMA 34 Stepper Servo Motor image
68mm NEMA 34 Stepper Servo MotorMO-SM-013-0000 - 168 X 86 X 112 mmObsolete
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
2
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
6
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
13

$3,019.85 USD

Similar Parts