Parts library

MO-CV-013-0315__2
Timing Belt Conveyor V2, 315mm Length
Vention's timing belt conveyor is ideal for metal pallet or tray handling for use in assembly or packaging operations. It comes in 5 different lengths and can be powered using Vention NEMA 34 stepper servo motors. It is compatible with Vention gearbox including 5:1 gearbox (MO-PT-001-0003), 1:1 right angle gearbox (MO-PT-001-0006) and 5:1 right angle gearbox (MO-PT-001-0001). A powered one and a non-powered one can be paired to a each other via a driveshaft coupler (MO-PT-005-0000) and a round extrusion (ST-EXT-008-XXXX).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Timing Belt Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-013-0315__2 |
| Unit Price | $1,016.67 USD |
| Weight | 4.5 kg |
| Dimensions (L x W x H) | 538.5 x 67.5 x 97.25 mm |
| Material | Aluminum & Steel |
| Surface Finish | N/A |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 736 N |
| Repeatability Including Backlash | ±1 mm |
| Max Linear Speed | 2000 mm/s |
| Max Acceleration | 2000 mm/s2 |
| Displacement Ratio | 300 mm/turn |
Questions about this part?
Post a question on Vention community forum for insights on this part.