Parts library
.png)
PR-UR-008-0000
Universal Robots UR8L Collaborative Robot Arm
The UR8L is a long reach cobot, with a 8kg payload capacity and 1750mm reach. It’s the perfect choice when requiring longer reach and moderate lifitng capacity for automating tasks such as material handling, machine tending and packaging, while ensuring a safe collaboration between humans and machines.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| UR8L Technical Specifications Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-UR-008-0000 |
| Unit Price | $54,556.00 USD |
| Weight | 57.22 kg |
| Dimensions (L x W x H) | 1000 x 1000 x 500 mm |
| Material | Aluminum, plastic |
| Associated Fasteners | 6 x HW-FN-019-0025, 6 x HW-FN-019-0035 |
| Spec Attribute | Spec Value |
|---|---|
| Performance | |
| Reach | 1750 mm |
| Repeatability | ±0.05 mm |
| Max Payload | 8 kg |
| Robot Weight | 40.7 kg |
| Degrees of Freedom | 6 rotating joints |
| Max Average Power Consumption | 550 W |
| Typical Average Power Consumption | 350 W |
| Spec Attribute | Spec Value |
|---|---|
| Movement | |
| J1 Movement Range | 360 degrees |
| J2 Movement Range | 360 degrees |
| J3 Movement Range | 360 degrees |
| J4 Movement Range | 360 degrees |
| J5 Movement Range | 360 degrees |
| J6 Movement Range | 360 degrees |
| Spec Attribute | Spec Value |
|---|---|
| Features | |
| Robot Certified Standards | EN ISO 13849-1 (PLd Category 3), EN ISO 10218-1 and UL1740 |
| Robot IP Rating | 65 |
| Controller Certificatied Standards | ISO Class 4 |
| Controller IP Rating | 44 |
| Warranty | 12 Months |
| Spec Attribute | Spec Value |
|---|---|
| Controller | |
| Controller Power Source | 115/230 VAC, 60/50 Hz |
| Controller Weight | 12 kg |
| Controller Dimensions | 460 mm x 449 mm x 254 mm |
| Controller Digital ports | 16 in, 16 out |
| Controller Analog ports | 2 in, 2 out |
| Robot to controller cable length | 6 m |
$54,556 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.