Parts library

HW-FN-019-0025
M10 x 1.5 x 25mm Standard Hex Socket Head, Class 12.9
Standard hex socket head M10 x 1.5 mm thread, 25 mm long. Screw has a black oxide finish and the grade is 12.9.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-019-0025 |
| Unit Price | $0.79 USD |
| Weight | 0.018 kg |
| Dimensions (L x W x H) | 35 x 16 x 16 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.