vention-logo-sm
Parts library
Universal Robots UR15 Collaborative Robot Arm
PR-UR-015-0000

Universal Robots UR15 Collaborative Robot Arm

Universal Robots

The UR15 is the most lightweight member of the UR Series surpassing the expectations for the most sought-after size representing a sweet spot within the collaborative robot market offering speed and dependability that easily fits in a variety of environments.

Technical Documentation
Technical Documentation
UR15 Technical Specifications Datasheet

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-UR-015-0000
Unit Price$53,835.00 USD
Weight57.22 kg
Dimensions (L x W x H)1000 x 1000 x 500 mm
Associated Fasteners6 x HW-FN-019-0025, 6 x HW-FN-019-0035
Spec AttributeSpec Value
Performance
Reach1300 mm
Repeatability±0.05 mm
Max Payload15 or 17.5 (with boundary conditions according to manual) kg
Robot Weight40.7 kg
Degrees of Freedom6 rotating joints
Max Average Power Consumption550 W
Typical Average Power Consumption350 W
Spec AttributeSpec Value
Movement
J1 Movement Range360 degrees
J2 Movement Range360 degrees
J3 Movement Range360 degrees
J4 Movement Range360 degrees
J5 Movement Range360 degrees
J6 Movement Range360 degrees
Spec AttributeSpec Value
Features
Robot Certified StandardsEN ISO 13849-1 (PLd Category 3), EN ISO 10218-1 and UL1740
Robot IP Rating65
Controller Certificatied StandardsISO Class 4
Controller IP Rating44
Warranty12 Months
Spec AttributeSpec Value
Controller
Controller Power Source115/230 VAC, 60/50 Hz
Controller Weight12 kg
Controller Dimensions460 mm x 449 mm x 254 mm
Controller Digital ports16 in, 16 out
Controller Analog ports2 in, 2 out
Robot to controller cable length6 m

PartsQuantity
PartsPart NumberQty
M10 x 1.5 x 25mm Standard Hex Socket Head, Class 12.9HW-FN-019-00256View
M10 x 1.5 x 35mm Standard Hex Socket Head, Class 12.9HW-FN-019-00356View

$53,835 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.