Spacer for Light Duty Telescopic Slide
$3.00 USD
Ships next day
This spacer is used for the light-duty telescopic slides. It is installed on the inner side of light-duty telescopic slides to keep the Vention's extrusions length increment.
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-021-0012 |
Weight | 0.004 kg |
Dimensions (L x W x H) | 11.4 x 13.0 x 11.4 mm |
Unit Price | $3.00 USD |
Material | 6061-T6 |
Surface finish | Black Anodized |
Compatible Parts
LD
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585