vention-logo-sm
Parts library
M5-0.8 X 12mm Screw - Low Profile
HW-FN-008-0012

M5-0.8 X 12mm Screw - Low Profile

Vention

Low-Profile Socket Head Screw, M5 × 12 mm (equivalent length: 0.47 in). Screws are 18-8 stainless steel.

No technical documents available for this part.Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberHW-FN-008-0012
Unit Price$0.66 USD
Weight0.0062 kg
Dimensions (L x W x H)15.5 x 8.5 x 8.5 mm
Material18-8 Stainless Steel

$0.66 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    M5-0.8 X 12mm Screw - Low Profile | Vention