
Telescopic Lift Column for MMv2
The Vention Telescopic Lift Column is the go-to choice for height adjustable cobot palletizing applications. The V2 update now includes support for even larger cobots. The Telescopic Column features direct bolt-on support for Doosan H & M series, UR 10, 16 & 20, and the Fanuc CRX 10, 20, & 25. It is also possible to mount many other cobots supported by Vention through the use of a Vention Robot Plate. See the techdoc for a detailed list of supported robots and all other technical details. Mount the lift column on an extrusion or machined frame using the 12x M8 fasteners included or floor anchor it with the ST-RB-033-0001 kit.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Telescopic Lift Column | |
| Vention Maintenance Guide | |
| EU Declaration of Incorporation telescopic-lift-column | |
| EU Declaration of Conformity telescopic-lift-column | |
| ETL-certification telescopic-column |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-050-0830__2 |
| Unit Price | $7,585.00 USD |
| Weight | 60.564 kg |
| Dimensions (L x W x H) | 315 x 315 x 830 mm |
| Material | Aluminum & Steel & Plastics |
| Surface Finish | Dark Blue Anodized |
| Associated Fasteners | 12 x HW-FN-003-0018, 12 x HW-FN-002-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 2250 N |
| Compatible Robots | CRX-10, CRX-20, CRX-25*, UR10e, UR16e, UR20*, UR30* H2017, H2515, M0609, M0617, M1013, M1509, Epson T6. *NOTE: these robots mount at slight angle, use mounting plate if robot connector must be parallel to one of the actuator sides. |
| Load Capacity | 2250 N |
| Stroke | 870 mm |
| Repeatability Including Backlash | +/- 0.5 mm |
| Max Linear Speed | up to 100 mm/s |
| Displacement Ratio | 8.38 mm/turn |
| Max Height | 1700 mm |
| Compatible Robots with Additional Mounting Plate | UR3e, UR5e, Fanuc CRX-5, Fanuc SR-3iA, Aubo i5, Aubo i10, Epson G3, Epson T3, Franka Emika, Kuka LRB iiwa 7 R800, Kuka LRB iiwa 14 R820, Omron TM5 |
| Included in the Box | CE-CA-100-5002 |
$7,585 USD
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Questions about this part?
Post a question on Vention community forum for insights on this part.