Parts library

HW-HA-006-0002
Small Stackable Steel Drawer, with Cylinder Lock
Vention's stackable drawers allow for a simple and space efficient solution to workstation storage. These drawers can be stacked with either small or large variant using the mounting holes on the top and bottom of the unit and the accompanying screws. These drawers come with a cylinder lock and key to provide secure storage for valuables, tools, and instruments. The stroke of the drawer is 325mm, and the capacity is 8.64kg.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-HA-006-0002 |
| Unit Price | $229.38 USD |
| Weight | 9.91 kg |
| Dimensions (L x W x H) | 508 x 438 x 172 mm |
| Material | Steel, Aluminum |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0016, 4 x HW-FN-005-0016, 4 x HW-WS-005-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Capacity | 8.64kg |
Questions about this part?
Post a question on Vention community forum for insights on this part.