Parts library

HW-FN-005-0016
M6 x 1.0 x 16mm, Low Profile Socket Head
Socket Head Screw, M6 1 x 16mm. Screws have a black oxide finish.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-005-0016 |
| Unit Price | $0.33 USD |
| Weight | 0.0046 kg |
| Dimensions (L x W x H) | 20 x 10 x 10 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.