Small On/Off Pneumatic Valve, Normally Open
$257.16 USD
Ships next day
Smaller form factor 3-Port, 2-Position Normally Open On/Off Pneumatic Valve with Internal Pilot. Can be controlled using Vention's IO Module v2 (CE-MD-001-0000__2). Includes 4 meters of 12mm OD tubing. Ideally used for custom grippers where space constraints are prevalent.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-AR-002-0006 |
Weight | 0.77232 kg |
Dimensions (L x W x H) | 133.0 x 96.0 x 36.0 mm |
Unit Price | $257.16 USD |
Material | Various (die-cast aluminum valve housing, 6061-T6 backing plate) |
Associated Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0018 |
Light-Duty Fasteners | 1 x HW-FN-002-0001 , 1 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Power Consumption | 1.55 W |
IP Rating | IP65 |
Temperature Range | -10 to 50 °C |
Included in the Box |
|
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Telescopic Lift Column
MO-LM-050-0830 v2
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585