![Shock Absorber](https://assets.vention.io/parts/images/HW-BP-002-0000/shock-absorber.png)
Shock Absorber
$396.97 USD
Ships next day
Vention’s shock absorber is used to safely stop heavy loads moving on a horizontal axis or vertical axes. The base has a 90mm X 90mm footprint and allows for connection to Vention extrusions ST-EXT-002-XXXX and ST-EXT-005-XXXX. The shock absorber has a maximum energy capacity of 750J.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-BP-002-0000 |
Weight | 1.987 kg |
Dimensions (L x W x H) | 90.0 x 90.0 x 262.0 mm |
Unit Price | $396.97 USD |
Material | Steel, 6061-T6 Aluminum |
Surface finish | Black Zinc |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0025 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 10000 N |
Stroke | 75 mm |
Max Linear Speed | 3500 mm/s |
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585