Parts library

MO-CV-030-0015
Roller Conveyor, 585 mm Width, 1575 mm Length, Unpowered Straight Section
This unpowered roller conveyor is 1575 mm in length with a between frame (BF) width of 585 mm. It includes a total of 20 rollers. It can be used as gravity conveyor in different applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-030-0015 |
| Unit Price | $1,007.44 USD |
| Weight | 46.42 kg |
| Dimensions (L x W x H) | 1575 x 675 x 90 mm |
| Associated Fasteners | 8 x HW-FN-031-0002, 8 x HW-WS-001-1003, 8 x HW-FN-003-0018, 8 x HW-FN-002-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.