![Rack and Pinion, Housing and Pinion Assembly](https://assets.vention.io/parts/images/MO-LM-019-0000/rack-and-pinion-housing-and-pinion-assembly.png)
Rack and Pinion, Housing and Pinion Assembly
$748.23 USD
Ships in 5 days
The assembly contains all necessary parts to connect the Vention Rack and Pinion to one of our linear guide systems. The assembly contains the housing and a pinion gear mounted on a shaft to enable the conversion of rotational to linear motion.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-019-0000 |
Weight | 1.89699 kg |
Dimensions (L x W x H) | 130.0 x 225.0 x 85.4 mm |
Unit Price | $748.23 USD |
Material | Aluminum, Steel |
Surface finish | Dark blue anodized, 6um |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Output Force | 385 N |
Stroke | Length of racks - 225 mm |
Repeatability | ±0.25 mm |
Max Linear Speed | 2000 mm/s |
Displacement Ratio | 141.372 mm/turn |
Compatible Parts
![45mm x 45mm Aluminum Gusset with Locators 45mm x 45mm Aluminum Gusset with Locators](https://assets.vention.io/parts/images/ST-HP-003-0001/thumb_die-cast-gusset-with-locators.png)
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![GF Nylon Eccentric Roller GF Nylon Eccentric Roller](https://assets.vention.io/parts/images/MO-LM-001-0027/thumb_gf-nylon-eccentric-roller.png)
GF Nylon Eccentric Roller
MO-LM-001-0027
![Planetary Reduction Gearbox, 5:1 Planetary Reduction Gearbox, 5:1](https://assets.vention.io/parts/images/MO-PT-001-0001/thumb_planetary-reduction-gearbox-5-1.png)
Planetary Reduction Gearbox, 5:1
MO-PT-001-0001
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
![16mm Linear Bearing with Housing 16mm Linear Bearing with Housing](https://assets.vention.io/parts/images/MO-LM-010-0001/thumb_16mm-linear-bearing-with-housing.png)
16mm Linear Bearing with Housing
MO-LM-010-0001
![157mm NEMA 34 Stepper Servo Motor 157mm NEMA 34 Stepper Servo Motor](https://assets.vention.io/parts/images/MO-SM-011-0000/thumb_157mm-nema-34-stepper-servo-motor.png)
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
![Gear Rack, 540mm Gear Rack, 540mm](https://assets.vention.io/parts/images/MO-LM-020-0540__2/thumb_gear-rack-540mm.png)
Gear Rack, 540mm
MO-LM-020-0540 v2
![45mm x 90mm Aluminum Gusset 45mm x 90mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0005/thumb_45mm-x-90mm-aluminum-gusset.png)
45mm x 90mm Aluminum Gusset
ST-GP-003-0005