Pivoting Double-Acting Pneumatic Actuator, 100mm Stroke

Pivoting Double-Acting Pneumatic Actuator, 100mm Stroke

$155.06 USD
Ships next day
Vention's Pivoting Double-Acting Pneumatic Actuator, Powered by SMC, with 32mm bore and 100mm stroke. This pivoting cylinder presents 3 degrees of freedom and is capable of pushing forces up to 560N. The front clevis bracket has a total range of 100 degrees and the back clevis has a total range of 80 degrees.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-AR-003-0100
Weight 1.5272 kg
Dimensions (L x W x H) 286.0 x 45.0 x 68.0 mm
Unit Price $155.06 USD
Associated Fasteners 4 x HW-FN-002-0001 , 4 x HW-FN-003-0018

Technical Specifications

Spec Attribute Spec Value
Max Output Force 563 N
Stroke 100 mm
Max Linear Speed 500 mm/s
Temperature Range -5 to 60 °C
Included in the Box
  • 6 meters of 6mm OD Polyurethane tubing
Have a question about this part?
Ask in the forum! Go to the forum